In combination with the Sony IMX678 sensor, the uEye FA (match code GV-54J0FA Rev.1.3) delivers a powerful balance of high resolution and fast image capture. The 1/1.8" Rolling Shutter sensor from the Sony STARVIS 2 series provides 8.39 MP (3856 x 2176?pixels, pixel size 2.00 µm) and supports frame rates of up to 14.9 fps. It also offers impressive image quality in low light conditions, including in the near infrared (NIR) range. Clear HDR further enhances the dynamic range. An anti reflection coating additionally reduces unwanted reflections and ensures consistently stable results, even under changing lighting conditions.
Thanks to its IP69K protection, the uEye FA is reliably sealed against dust, dirt and high pressure water, making it well suited for use in demanding industrial environments such as factory automation. Optional accessories, including lens tubes and drag chain rated cables, further support safe and reliable long term operation.
The GigE Vision industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Frame rate @ resolution max. | 14.9 fps |
| Resolution (h x v) | 3856 x 2176 |
| Optical Area | 7.712 mm x 4.352 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.39 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications