The motherboard version of the cost-effective, space-saving single-board camera GV-54J1LE-MB Rev.2 (only 45 x 45 mm) is ideal for applications with tight or angled installation spaces. It is separated from the daughterboard with GigE connection and 2-pin strip for supply voltage by a flex ribbon cable. The daughterboard and flex ribbon cable are optionally available. This hardware concept enables flexible distribution of sensor and connector components in customised housing concepts.
Equipped with the modern 1/1.8" Rolling Shutter sensor IMX678 from the Sony Starvis 2 series, it impresses with excellent image quality, an outstanding dynamic range and strong performance in low light - ideal for industrial use under changing lighting conditions.
Thanks to its high resolution of 8.39 MP (3856 x 2176 pixels, 2.00 µm pixel size) and fast frame rates of up to 14.9 fps, the camera enables detailed inspections in real time - e.g. for quality control, robot guidance, surface inspection or industrial automation.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Frame rate @ resolution max. | 14.9 fps |
| Resolution (h x v) | 3856 x 2176 |
| Optical Area | 7.712 mm x 4.352 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.39 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications