The GV-54J2LE Rev.2 is a compact GigE Vision single-board industrial camera for competitive, high-volume machine vision applications. Equipped with the modern 1/1.8" Rolling Shutter sensor IMX678 from the Sony Starvis 2 series, it impresses with excellent image quality, an outstanding dynamic range and strong performance in low light - ideal for industrial use under changing lighting conditions.
Thanks to its high resolution of 8.39 MP (3856 x 2176 pixels, 2.00 µm pixel size) and fast frame rates of up to 14.9 fps, the camera enables detailed inspections in real time - e.g. for quality control, robot guidance, surface inspection or industrial automation.
The single-board camera has a particularly space-saving design (only 45 x 45 mm) and offers flexible integration options thanks to the power supply via 10-pin plug connector or 2-pin terminal strip. This makes it ideal for OEM integration, embedded vision systems or customised customer solutions.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Frame rate @ resolution max. | 14.9 fps |
| Resolution (h x v) | 3856 x 2176 |
| Optical Area | 7.712 mm x 4.352 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.39 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications