With an impressive 12.62 MP, a square sensor format and Sony STARVIS 2 technology, the GV-54L0CP Rev.2.3 delivers outstanding image quality - even in low-light environments. The compact and energy-efficient GigE Vision camera is equipped with the 1/1.6'' Sony Rolling Shutter sensor IMX676 and achieves a resolution of 3552 x 3552 px at 9.9 fps.
Thanks to advanced pixel technology, users benefit from very low image noise and high sensitivity in the NIR (near-infrared) range. Clear HDR extends the usable dynamic range, ensuring a differentiated representation of bright and dark image areas. In addition, the integrated anti-reflection coating significantly reduces flares caused by direct light incidence or prevents them altogether. This makes the model particularly suitable for applications in metrology, quality assurance, mechanical engineering and factory and process automation.
Image data pre-processing is performed directly on the camera. The camera's built-in FPGA enables asynchronous triggering for precise control of sensor exposure in response to external events and provides vision-compliant image formats. An integrated 128 MB memory also ensures secure data transfer, especially in multi-camera systems.
With dimensions of just 29 × 29 × 29 mm, the model offers maximum functionality combined with reliable performance.
Depending on requirements, the industrial camera is available with either a colour or mono sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 9.9 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications