With a resolution of 12.62 MP, a square sensor format and advanced Sony STARVIS 2 technology, the GV-54L0FA Rev.1.3 delivers excellent image quality, even in low light conditions. The compact and energy efficient GigE Vision camera is based on the 1/1.6'' Sony IMX676 Rolling Shutter sensor and provides an image resolution of 3552 x 3552 pixels at frame rates of up to 9.9 fps.
Its advanced pixel architecture ensures extremely low image noise and high sensitivity in the near infrared (NIR) range. Clear HDR further extends the usable dynamic range, enabling a precise and well balanced representation of bright and dark image areas. In addition, an integrated anti reflection coating significantly reduces unwanted reflections under direct illumination or prevents them altogether. These features make the camera particularly well suited for applications in metrology, quality inspection, mechanical engineering, and factory and process automation.
The uEye FA is certified to IP69K and reliably withstands dust, dirt and high pressure water. This makes it an ideal choice for use in demanding industrial environments. Suitable accessories such as lens tubes and drag chain rated cables further support safe and reliable operation. The industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 9.9 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications