The space-saving GigE Vision single-board camera GV-54L2LE Rev.2 was developed for applications where limited installation space and flexible integration are crucial - for example in compact system solutions or embedded devices. Equipped with the advanced IMX676 Rolling Shutter sensor from the Sony Starvis 2 series, it impresses with its excellent image quality, high dynamic range and reliable performance even in fluctuating lighting conditions.
A special highlight: The square 1/1.6'' sensor with a resolution of 12.62 MP (3552 x 3552 pixels) and 2.00 µm pixel size enables a uniform, format-filling image projection - ideal in combination with “round” lenses. This makes this camera the ideal choice for applications in which industrial image processing with the highest resolution and level of detail is required - for example in microscopy or surface inspection.
Thanks to its compact single-board design (only 45 x 45 mm), the camera can be integrated easily and space-savingly. Power is supplied flexibly via a 10-pin I/O connection or a 2-pin terminal strip - perfect for use in embedded vision systems, OEM applications or customised device developments.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 9.9 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications