The motherboard version of the compact single-board camera GV-54L4LE-MB Rev.2 (only 45 x 45 mm) is particularly suitable for applications with very limited or angled installation space - for example in compact devices, embedded systems or space-critical OEM solutions. The sensor board is separated from the separately available daughterboard with GigE connection and 2-pin power supply connection via a flex ribbon cable. Both components - cable and interface board - are optionally available.
Equipped with the advanced IMX676 Rolling Shutter sensor from the Sony Starvis 2 series, it impresses with its excellent image quality, high dynamic range and reliable performance even in fluctuating lighting conditions. A particular highlight of the 1/1.6'' sensor is its square resolution of 12.62 MP (3552 x 3552 pixels at 2.00 µm pixel size), which enables a uniform, format-filling image projection - ideal in combination with “round” lenses.
The combination of the square, high-resolution sensor and the flexibly offset hardware structure makes the camera particularly suitable for microscopy applications and other image processing tasks where format-filling visualisation and compact integration are crucial.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 9.9 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications