Exceptionally high-resolution images with low noise levels ensure the capture of even smallest details: the light-sensitive IMX183 Rolling Shutter CMOS Sensor from Sony's STARVIS series provides outstanding image quality even under low light conditions thanks to its BSI technology ("back-side-illumination"). With a resolution of 20.44 MP (5536 x 3692) at 2.4 µm pixels, it delivers 6.2 fps in the GigE Vision industrial camera GV-5800SE Rev.4.2.
The camera is therefore ideally suited for complex image analysis in applications such as surface and display inspections, medical technology or traffic applications.
The GV-5800SE Rev.4.2 is available in monochrome or colour.
This camera model is supported by IDS Vision firmware 2.10 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX183 |
| Frame rate @ resolution max. | 6.2 fps |
| Resolution (h x v) | 5536 x 3692 |
| Optical Area | 13.286 mm x 8.861 mm |
| Shutter | Rolling Shutter |
| Optical class | 1" |
| Resolution | 20.44 MP |
| Pixel size | 2.40 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing