This cost-optimised, fast IMX290 sensor from Sony's STARVIS series is now also available in our GigE Vision industrial camera GV-5862SE Rev.4.2. The CMOS camera offers truly impressive image quality with clean colour separation for a faithful rendering of subjects even in extremely poor or varying lighting conditions. It offers the popular full HD resolution for visualization applications, outstanding low dark noise value and incredible high quantum efficiency with more than 77 %.
With its high frame rate and although its rolling shutter, the camera is suitable for capturing fast-moving objects, e.g. in bottling or parcel sorting. The sensor's small visual 1/2.8" format is ideal for cost-effective lenses.
The GV-5862SE Rev.4.2 board level camera without lens holder is available in a colour or monochrome version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX290 |
| Frame rate @ resolution max. | 55.9 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Features
Certifications