The GV-5890SE Rev.4.2 is equipped with the rolling shutter CMOS sensor IMX226. The 12.00 MP sensor (4000 x 3000 px, pixel size 1.85 µm) from the Sony STARVIS series excels with extraordinary light sensitivity and low noise levels. At full resolution, it accelerates to a frame rate of 10.3 fps. Thanks to the STARVIS series BSI ("back-side-illumination") technology, the sensor is ideally suited for tasks that require a perfect result even in low light conditions.
It also shows its strengths in application fields such as traffic monitoring, microscopy and quality control. The 1/1.7"sensor size also allows to choose from a wide range of cost-effective lenses for the uEye SE cameras.
This GigE Vision camera is supported by IDS Vision Firmware 2.10 or higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX226 |
| Frame rate @ resolution max. | 10.3 fps |
| Resolution (h x v) | 4000 x 3000 |
| Optical Area | 7.4 mm x 5.55 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.7" |
| Resolution | 12.00 MP |
| Pixel size | 1.85 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications