The uEye CP with Sony IMX662, match code GV-58C0CP Rev.2.3, combines a compact 2.12 MP resolution (1936 x 1096 px, pixel size 2.90 µm) with a very high frame rate of 59.7 fps. The STARVIS 2 sensor delivers high image quality and, thanks to BSI technology, low-noise images - even in low-light conditions and in the NIR range. Clear HDR additionally provides image data with a very high dynamic range in colour and monochrome.
The camera excels particularly in low-light applications where maximum image quality is required despite the relatively low resolution. The 1/2.8" sensor is also well suited to reducing unwanted internal reflections within the camera. It is equipped with an anti-reflection coating that effectively counteracts so-called lens flare.
The on-camera FPGA provides Vision-compliant pixel formats and enables asynchronous exposure triggering, ensuring that images are captured precisely at the desired moment.
With dimensions of just 29 × 29 × 29 mm, the uEye CP offers maximum functionality combined with high performance and reliability. Its innovative housing design is lightweight, robust and ideal for space-constrained applications.
The industrial camera is available with either a colour or mono sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 59.7 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Features
Certifications