The uEye FA featuring the Rolling Shutter sensor Sony IMX662 (match code GV-58C0FA Rev.1.3) delivers reliable image quality even under challenging lighting conditions. With a resolution of 2.12 MP (1936 x 1096 px, pixel size 2.90 µm) and frame rates of up to 59.8 fps, it produces images that are both highly detailed and dynamic. The STARVIS 2 sensor, based on BSI technology, ensures low noise imaging in low light scenarios and into the near infrared (NIR) range. Clear HDR further enables image data with an exceptionally wide dynamic range.
This makes the camera particularly well suited to low light applications where high image quality is required despite a moderate resolution. The 1/2.8" sensor is also equipped with an anti reflection coating, which effectively prevents unwanted effects such as lens flare.
With IP69K protection, the uEye FA is highly resistant to dust, dirt and high pressure water, making it a reliable choice for demanding environments such as factory automation. Optional accessories including lens tubes and drag chain rated cables further support safe and dependable operation. The industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 59.8 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | In development |
| Data sheet |
Characteristics
Features
Certifications