The GV-58C1LE Rev.2 is a cost-optimised GigE Vision single-board camera with the 1/2.8" Rolling Shutter sensor IMX662 from Sony's Starvis 2 series. Thanks to it's sophisticated pixel technology, customers benefit from extraordinary image quality with a particularly high dynamic range.
The compact 2.12 MP Gigabit Ethernet camera (sensor resolution 1936 x 1096, pixel size 2.90 µm) delivers fast 59.7 fps and is particularly strong in low-light applications where the best possible image quality is required at a low resolution.
With its compact dimensions of 45 x 45 mm and flexible power supply via the 10-pin plug connector or a two-pin terminal strip, the single-board camera is the perfect solution for customised projects.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 59.7 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
UL recognized
ChinaRoHS EFUP 25
CAD Data
Technical drawing