The motherboard model of the cost-optimised GigE Vision single-board camera GV-58C2LE-MB Rev.2 is suitable for applications with very small or angled assembly spaces. It is separated from a daughterboard with GigE connector by a flex ribbon cable. Flex ribbon cable and daughterboard are optionally available.
Thanks to it's sophisticated pixel technology of the 1/2.8" Rolling Shutter sensor IMX662 from Sony's Starvis 2 series, customers benefit from exceptional image quality with a particularly high dynamic range. With a resolution of 1936 x 1096 (pixel size 2.90 µm), the 2.12 MP sensor of the Gigabit Ethernet camera delivers fast 59.7 fps and is particularly strong in low-light applications where the best possible image quality with low resolution is required.
The hardware concept with a compact 45 x 45 mm motherboard and detached interface board means that the installation space for sensor and connector components can be more easily organised in customised housing concepts.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 59.7 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Features
Certifications