What a camera! Equipped with the IMX541, the 20.36 MP (4512 x 4512 px) industrial camera GV-5990SE Rev.4.2 features a high-performance, extremely high-resolution sensor from the Pregius S series – the fourth generation of extremely powerful CMOS image sensors from Sony. This is the first time that BSI ("Back Side Illuminated") technology has been used for global shutter sensors. This allows for smaller pixels (2.74 µm) and higher resolution, as well as improved quantum efficiency and sensitivity. As a result, the camera delivers outstanding image quality, which leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluation in medical technology or use in the traffic sector.
The large-format 1.1" CMOS sensor is available in the uEye SE family both as a board-level version and with a housing. The compact industrial cameras are thus a sensible alternative to cameras with similar high-resolution but large-format sensors for which F-mount lenses are usually required. The uEye SE models can be used with C-mount lenses, which results in significant cost savings. The cameras deliver frame rates of 5.4 fps and are uncompromisingly Vision Standard-compliant thanks to the GigE Vision interface. The GV-5990SE Rev.4.2 is available in both monochrome and colour versions.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX541 |
| Frame rate @ resolution max. | 5.4 fps |
| Resolution (h x v) | 4512 x 4512 |
| Optical Area | 12.363 mm x 12.363 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.1" |
| Resolution | 20.36 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications