Exceptionally high resolution, impressively fast, best possible utilisation of the image circle of a lens - with these features, the GV-77Q5WP industrial camera is recommended for a wide range of automation and machine vision applications.
The camera delivers an impressive 20.32 MP (4508 x 4508 px, pixel size 3.20 µm) at 39.4 fps. The image data is transmitted via the extremely powerful 10GigE interface. This model is available in both monochrome and colour versions.
The CMOS Global Shutter sensor has a format of 4/3" and an aspect ratio of 1:1 - this means that thanks to the square format, the image circle of a lens is optimally used. Due to the sensor size, we offer this uEye Warp10 camera with TFL mount (M35x0.75).
Exceptionally high resolution, impressively fast, best possible utilisation of the image circle of a lens - with these features, the GV-77Q5WP industrial camera is recommended for a wide range of automation and machine vision applications.
To ensure optimal image quality, we recommend the use of an Active Heat Sink (accessory, optional) for cooling.
Like all camera models of the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.
| Item number |
|
|---|---|
| Camera family | Warp10 |
| Interface | Ethernet |
| Interface-Speed | 10.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | XGS 20000 |
| Frame rate @ resolution max. | 39.4 fps |
| Resolution (h x v) | 4508 x 4508 |
| Optical Area | 14.4 mm x 14.4 mm |
| Shutter | Global Shutter |
| Optical class | 4/3" |
| Resolution | 20.32 MP |
| Pixel size | 3.20 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Features
Certifications