Full data transmission via 10GigE! The 5.10 MPix industrial camera GV-79F0WP delivers fast 220 fps. It features the Sony IMX537 sensor from the Pregius S series. The CMOS sensor belongs to the fourth generation and combines Global Shutter and BSI technology ("Backside Illumination"). This makes the camera an excellent choice for capturing images in difficult lighting conditions, at fast speeds and of moving subjects.
The pixels are only 2.74 µm, around 20 per cent smaller than second-generation Sony sensors with the same resolution. This means that the optical area of the 1/1.8" sensor (aspect ratio of 5:4, 2472 x 2064 px) is perfectly utilised.
The GV-79F0WP is available with C-mount and in monochrome and colour versions.
Like all camera models in the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.
Item number |
|
---|---|
Camera family | Warp10 |
Interface | Ethernet |
Interface-Speed | 10.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 220 fps |
Resolution (h x v) | 2472 x 2064 |
Optical Area | 6.773 mm x 5.655 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 5.10 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | IMX537 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|