- Cable: I/O cable
- Cable type: dragchain cable, all signals, shielded in AWG28
- Connector: 8-pin Hirose jack HR25 (HR25-7TP-8S), straight, screwable to open end
- Bending cycles: 1.1 million
- Bending radius of drag chain: 75 mm
- Speed: 3.3 m/s
- Acceleration: 10 m/s²
- Cable length: 10 m
| Item number |
|
|---|---|
| suitable for | GigE uEye CP Rev.2, GigE uEye SCP, GigE uEye SE Rev.4, USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye SE |
| lockable | No |
| screw-in | Yes |
Data sheet