- Cable: I/O cable
- Cable type: dragchain cable, basic shielded in AWG 24
- Connector: 8-pin Hirose HR25 socket (HR25-7TP-8S), straight, screwable to open end
- Cable length: 5.0 m
- Bending radius: 7.5 x OD (7.5 x 4.4 mm = 33 mm)
| Item number |
|
|---|---|
| suitable for | GigE uEye CP Rev.2, GigE uEye SCP, GigE uEye SE Rev.4, IDS NXT mailbu, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye SE |
| lockable | No |
| screw-in | Yes |
Data sheet