- Cable: I/O + power supply
- Cable type: standard cable, IP69K, 6-wire for trigger and flash, 2-wire for power supply
- Connector: 8-pin jack, straight, arrestable to open end
- Cable length: 5.0 m (16.40 ft)
| Item number |
|
|---|---|
| suitable for | GigE uEye FA |
| lockable | Yes |
| screw-in | No |
Data sheet