- Cable: I/O + power
- Cable type: standard cable, IP69K
- Connector: M12 A-coded, straight, screwable to open end
- Cable length: 15.0 m (49.21 ft)
| Item number |
|
|---|---|
| suitable for | GigE uEye Warp10, IDS NXT oslo, IDS NXT rio, IDS NXT rome |
| lockable | No |
| screw-in | Yes |