- Cable: I/O Cable
- Cable type: Standard Cable
- Connector: 10pin Würth connector, to open end
- Bending radius: 81 mm
- Cable length: 3 m
| Item number |
|
|---|---|
| suitable for | GigE uEye ACP, GigE uEye LE Rev.2, GigE uEye SLE, USB 3 uEye ACP, USB 3 uEye LE |
| lockable | No |
| screw-in | No |
Data sheet