I/O, standard cable, all signals, straight, 10 m

I/O, standard cable, all signals, straight, 10 m
Illustrations may differ from the original
Short description
HR25 socket, to open end
Price on request
 
 
  • Cable: I/O
  • Cable type: all signals, basic shielded in AWG 28
  • Connector: 8-pin Hirose HR25 socket, to open end
  • Cable length: 10.0 m
Item number
  • I/O, standard cable, all signals, straight, 10 m: AD00260
suitable for GigE - CP Rev. 2, GigE - SE Rev. 4, USB 3.0 - CP, USB 3.0 - CP Rev. 2, USB 3.0 - ML, USB 3.1 - SE
lockable No
Product Life Cycle No
screw-in Yes
 
 
 
It's so easy!