- Cable: I/O Cable
- Cable typ: Standard cable
- Connector: WR-WTB 1.00mm Female Termination - 8pins to open end, stripped
- Bending radius: > 15 x outer diameter
- Cable length: 0.3 m
Item number |
|
---|---|
suitable for | USB 3.0 - XCP, USB 3.0 - XLE, USB 3.0 - XLS |
lockable | No |
Product Life Cycle | No |
screw-in | No |