The intelligent industrial camera IDS NXT malibu enables 4K streaming at full sensor resolution of 3840 x 2160 px in perfect image quality - and much more. It performs image analyses independently and delivers the results as live overlays in compressed video streams via RTSP (Real Time Streaming Protocol). In addition, users can display the live camera image in any web browser via HTTP stream (MJPEG-compressed).
The camera is equipped with the 8.29 MP Rolling Shutter sensor IMX678. It belongs to Sony's Starvis 2 series and ensures brilliant image quality with a high dynamic range. This is particularly evident when used in low ambient light.
Inside there is also a special SoC from Ambarella, which is known from action cameras. An ISP with helpful automatic features, such as for brightness, noise and colour correction, helps to achieve optimum image quality at all times.
The model is part of the IDS NXT ecosystem and is designed as a versatile embedded vision platform. Thanks to the combination of perfect image quality + on-camera AI + compression + video streaming, it can be operated completely independently of a PC.
Like the IDS NXT rio and rome models, IDS NXT malibu has a compact, industrial-grade housing with GigE interface and offers a REST API.
| Item number |
|
|---|---|
| Camera family | IDS NXT malibu |
| Protocols |
RTSP, HTTP
|
| Resolutions |
3840x2160 @ 30 fps, 2560x1440 @ 30 fps, 1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Resolution (h x v) | 3840 x 2160 |
| Optical Area | 7.68 mm x 4.32 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.29 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Certifications