The IDS NXT oslo extends the portfolio of high-performance embedded vision systems in the form of intelligent cameras. The robust model combines artificial intelligence with perfect image quality, video streaming and recording functions in a compact, industrial-grade housing including M12 connectors. It is protected according to the IP69K standard - the highest degree of protection against the ingress of dust and high-pressure water - and thus ensures reliable operation in the most demanding industrial environments.
The image information generated by the light-sensitive onsemi 5.04 MP AR0521 colour sensor is processed hardware accelerated directly on the camera. The core of the new camera is a SoC (System on Chip) from Ambarella (already known from the IDS NXT malibu). The integrated Image Signal Processor (ISP) takes care of brightness, colour correction or lens distortion with helpful automatic features and ensures excellent image quality at all times, even under difficult conditions.
The computer vision architecture of the Ambarella SoC enables compressed videos (H.264, MJPEG) in full sensor resolution with more than 25 frames per second. The camera streams live in up to 3 parallel streams to several standard streaming clients via the RTSP protocol - without the need for an additional PC. Triggered via software or IO line, video sequences can also be saved in the persistent camera memory or transferred directly to an FTP server. The integrated Neural Processing Unit (NPU) performs powerful image analyses with self-trained neural networks directly on the camera and generates result data that can be provided via REST or as overlay data in the live stream.
The combination of perfect image quality, on-camera AI + compression + video streaming + recording enables completely PC-independent operation. Nevertheless, the IDS NXT oslo can be integrated into applications via a fully platform-independent web interface using REST-API.
| Item number |
|
|---|---|
| Camera family | IDS NXT oslo |
| Protocols |
RTSP, HTTP
|
| Resolutions |
2560x1440 @ 30 fps, 2592x1944 @ 30 fps, 1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR0521 |
| Resolution (h x v) | 2592 x 1944 |
| Optical Area | 5.702 mm x 4.277 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.5" |
| Resolution | 5.04 MP |
| Pixel size | 2.20 µm |
| HDR mode | No |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Certifications