- Cable type: standard cable
- Connector: DC connector, straight, screwable, to multinational power supply, incl. 4 adapters
- Cable length: 0.6 m
IDS NXT power supply
- Cable type: standard cable
- Connector: DC connector, straight, screwable, to M12 A-coded, straight, screwable
- Cable length: 0.9 m
Adapter cable IDS NXT
Note:
The adapter cable is included in the scope of delivery.
Item number |
|
---|---|
suitable for | IDS NXT rio, IDS NXT rome, IDS NXT vegas |
lockable | No |
Product Life Cycle | No |
screw-in | Yes |