IDS NXT rio is an embedded vision platform in the form of a compact industrial camera that can execute neural networks with inference times of a few milliseconds thanks to the integrated, specially developed AI core ("deep ocean core").
AI-based image processing is particularly easy to realise using the IDS NXT lighthouse training software. Thanks to features such as C-mount, serial RS232 interface and a Gigabit Ethernet network connection with RJ45 connector, which enables the camera to communicate via REST web service and OPC UA, the model is ideally suited for use in industrial environments.
The 5.01 MP global shutter sensor IMX264 from Sony’s Pregius series provides extremely low-noise, high-resolution images (2448 x 2048 px, pixel size 3.45 µm) - even in low light conditions.
The IDS NXT rio Rev.1.2 GS23050 is available in monochrome or colour.
| Item number |
|
|---|---|
| Camera family | IDS NXT rio |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX264 |
| Resolution (h x v) | 2448 x 2048 |
| Optical Area | 8.446 mm x 7.066 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.01 MP |
| Pixel size | 3.45 µm |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Certifications