IDS NXT rome Rev.1.2 GS29016

IDS NXT rome Rev.1.2 GS29016

IDS NXT rome Rev.1.2 GS29016
Illustrations may differ from the original
Features
  • 1456 x 1088
    1.58 MPix
  • Sony IMX273
    1/2.9'' CMOS
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

IDS NXT rome is an embedded vision platform in the form of a compact industrial camera that can execute neural networks with inference times of a few milliseconds thanks to the integrated, specially developed AI core ("deep ocean core"). AI-based image processing is particularly easy to realize using the IDS NXT lighthouse training software. Thanks to protection class IP65/67 it is also particularly robust. This protects the camera from dirt, dust and splash water.

Thanks to features such as C-mount, serial RS232 interface and a Gigabit Ethernet network connection with M12 connector, which enables the camera to communicate via REST web service and OPC UA, the model is ideally suited for use in industrial environments.

The Sony IMX273 global shutter sensor makes the camera suitable for customers with high demands on image quality, dynamic range and sensitivity. It delivers a resolution of 1.58 MP (1456 x 1088 px ) with a pixel size of 3.45 µm.

The IDS NXT rome Rev.1.2 GS29016 is available in monochrome or colour.

Item number
  • IDS NXT rome Rev.1.2 GS29016M-GL: 1009156
  • IDS NXT rome Rev.1.2 GS29016C-HQ: 1009157
Camera family IDS NXT rome
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX273
Resolution (h x v) 1456 x 1088
Optical Area 4.968 mm x 3.726 mm
Shutter Global Shutter
Optical class 1/2.9''
Resolution 1.58 MP
Pixel size 3.45 µm
IP code IP65, IP67
Product Life Cycle Discontinued
Data sheet

Characteristics

Artificial intelligence
Onboard processing
deep ocean core
Vision apps available
100% quality tested
GigE interface
Integrated web service
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

IDS Industriekameras im Einsatz bei Industrierobotern.
Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Äpfel werden in einer Maschine gereinigt und sortiert
Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Frau mit Einkaufswagen an einer Selbstbedienungskasse
Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Transportroboter in einer Lagerhalle mit Paketen.
Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Pflanzen in einem Gewächshaus werden von einer Kamera überwacht
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!