IDS NXT rome is an embedded vision platform in the form of a compact industrial camera that can execute neural networks with inference times of a few milliseconds thanks to the integrated, specially developed AI core ("deep ocean core"). AI-based image processing is particularly easy to realise using the IDS NXT lighthouse training software. Thanks to protection class IP65/67 it is also particularly robust. This protects the camera from dirt, dust and splash water.
Thanks to features such as C-mount, serial RS232 interface and a Gigabit Ethernet network connection with M12 connector, which enables the camera to communicate via REST web service and OPC UA, the model is ideally suited for use in industrial environments.
The 6.41 MP rolling shutter sensor IMX178 from Sony's STARVIS series (3088 x 2076 px, pixel size 2.4 µm) with BSI technology ("back-side-illumination") is one of the most light-sensitive sensors in the IDS portfolio. It ensures impressive results even under very low light conditions.
The IDS NXT rome Rev.1.2 RS18064 is available in monochrome or colour versions.
| Item number |
|
|---|---|
| Camera family | IDS NXT rome |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX178 |
| Resolution (h x v) | 3088 x 2076 |
| Optical Area | 7.411 mm x 4.982 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 6.41 MP |
| Pixel size | 2.40 µm |
| IP code | IP65, IP67 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
Certifications