Lens, Corning C-S-25H0-096, 9.6 mm, 1/1.8"

Lens, Corning C-S-25H0-096, 9.6 mm, 1/1.8"

Lens, Corning C-S-25H0-096, 9.6 mm, 1/1.8"
Illustrations may differ from the original
Short description
S-mount M12, liquid lens
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 9.6 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 3.7
  • Minimal object distance (M.O.D.): 0.07 m
  • Angle of view (HxV): 43° x 30°
  • Back focal length: 6.1 mm
  • Immersion depth: 10 mm
Item number
  • Lens, Corning C-S-25H0-096, 9.6 mm, 1/1.8": AE00242
Bildwinkel vertikal 30.0° x 43.0°
Focal length 9.6 mm
Optical class 1/1.8"
Resolution 4.20 MP
Data sheet
CAD Data
 
 
It's so easy!