Lens, Edmund, CA-Series, 35 mm, 1.7"

Lens, Edmund, CA-Series, 35 mm, 1.7"

Lens, Edmund, CA-Series, 35 mm, 1.7"
Illustrations may differ from the original | Source: Edmund Optics
Short description
TFL-mount, manual focus/iris with lock, 30 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35.0 mm
  • Maximal image circle: 1.7"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxVxD): 35.3° x 26.9° x 43.4°
  • Lens mount: TFL-mount (M35 x 0.75)
Item number
  • Lens, Edmund, CA-Series, 35 mm, 1.7": 1009875
Bildwinkel vertikal 26.9° x 35.3°
Focal length 35.0 mm
Optical class 1.7"
Resolution 30.00 MP
 
 
It's so easy!