- Focal length: 16.0 mm
- Maximal image circle: 2/3"
- Aperture range (F): 1.4-16
- Minimal pixel pitch: 2.74 µm
- Minimal object distance (M.O.D.): 0.10 m
- Angle of view (HxVxD): 31.0° x 23.4° x 38.3°
- Back focal length: 13.00 mm
| Item number |
|
|---|---|
| Bildwinkel vertikal | 23.4° x 31.0° |
| Focal length | 16.0 mm |
| Optical class | 2/3" |
| Resolution | 7.00 MP |
Data sheet