Lens, Edmund, TECHSPEC C-series, 25 mm, 2/3"

Lens, Edmund, TECHSPEC C-series, 25 mm, 2/3"

Lens, Edmund, TECHSPEC C-series, 25 mm, 2/3"
Illustrations may differ from the original | Source: Edmund Optics
Short description
C-mount, 8.40 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2 - 11
  • Minimal pixel pitch: 2.80 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (H): 19.8°
  • Back focal length:
  • Maximal immersion depth: 5.4 mm
Item number
  • Lens, Edmund, TECHSPEC C-series, 25 mm, 2/3": AE00218
Bildwinkel vertikal 14.9° x 19.8°
Focal length 25.0 mm
Optical class 2/3"
Resolution 8.40 MP
Data sheet
 
 
It's so easy!