- Focal length: 3.5 mm
- Maximal image circle: 1/1.8"
- Aperture range (F): 2 - 11
- Minimal pixel pitch: 2.80 µm
- Minimal object distance (M.O.D.): 0.00 m
- Angle of view (H): 102.4°
- Back focal length: 18.31 mm
- Maximal immersion depth: 6.7 mm
| Item number |
|
|---|---|
| Bildwinkel vertikal | 82.3° x 102.4° |
| Focal length | 3.5 mm |
| Optical class | 1/1.8" |
| Resolution | 8.40 MP |
Data sheet