Lens, Edmund, TECHSPEC Cx series, 16 mm, 2/3"

Lens, Edmund, TECHSPEC Cx series, 16 mm, 2/3"

Lens, Edmund, TECHSPEC Cx series, 16 mm, 2/3"
Illustrations may differ from the original | Source: Edmund Optics
Short description
C-mount, liquid lens set
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 5.7
  • Minimal pixel size (µm): 3.45
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 30° x 23°
  • Back focal length: 13 mm
  • Immersion depth: 4.56 mm
  • Includes: 16 mm CX lens
  • Liquid lens with lensholder
Item number
  • Lens, Edmund, TECHSPEC Cx series, 16 mm, 2/3": AE00241
Bildwinkel vertikal 23.0° x 30.0°
Focal length 16.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!