Lens, Edmund, TECHSPEC Cx series, 35 mm, 2/3"

Lens, Edmund, TECHSPEC Cx series, 35 mm, 2/3"
Illustrations may differ from the original | Source: Edmund Optics
Short description
C-mount, liquid lens set
Price on request
 
 
  • Focal length: 35 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 7.5
  • Minimal pixel size (µm): 3.45
  • Minimal object distance (M.O.D.): 0.225 m
  • Angle of view (HxV): 13° x 10°
  • Back focal length: 14.9 mm
  • Immersion depth: 2.71 mm
  • Includes: 35 mm Cx lens
  • Liquid lens with lens holder
Item number
  • Lens, Edmund, TECHSPEC Cx series, 35 mm, 2/3": AE00244
Focal length 35 mm
Optical class 2/3"
Resolution 4.20 MPix
 
 
 
It's so easy!