Lens, Edmund, TECHSPEC M12 series, 12 mm, 1/2"

Lens, Edmund, TECHSPEC M12 series, 12 mm, 1/2"

Lens, Edmund, TECHSPEC M12 series, 12 mm, 1/2"
Illustrations may differ from the original | Source: Edmund Optics
Short description
S-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.4
  • Minimal pixel pitch: 2.74 µm
  • Minimal object distance (M.O.D.): 0.15 m
  • Angle of view (HxVxD): 30.3° x 22.8° x 37.6°
  • Back focal length: 7.72 mm
  • Immersion depth: 7.3 mm
  • Contains: 12 mm M12 lens with integrated liquid lens
Item number
  • Lens, Edmund, TECHSPEC M12 series, 12 mm, 1/2": AE00254
Bildwinkel vertikal 22.8° x 30.3°
Focal length 12.0 mm
Optical class 1/2"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!