Lens, Edmund, TECHSPEC UC series, 12 mm , 1/2"

Lens, Edmund, TECHSPEC UC series, 12 mm , 1/2"

Lens, Edmund, TECHSPEC UC series, 12 mm , 1/2"
Illustrations may differ from the original | Source: Edmund Optics
Short description
C-mount, manual focus/iris with lock, 6 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 1.8 - 11
  • Minimal pixel size (µm): 2.2
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (H): 29.2°
  • Back focal length: 10.2 mm
  • Immersion depth: 8.1 mm

Note: Also suitable for 1/1.8" sensors

Item number
  • Lens, Edmund, TECHSPEC UC series, 12 mm , 1/2": AE00179
Bildwinkel vertikal 21.9° x 29.2°
Focal length 12.0 mm
Optical class 1/1.8"
Resolution 6.00 MP
Data sheet
 
 
It's so easy!