- Focal length: 6 mm
- Maximal image circle: 1/2"
- Aperture range (F): 1.85 - 11
- Minimal pixel size (µm): 2.2
- Minimal object distance (M.O.D.): 0.05 m
- Angle of view (H): 58.97°
- Back focal length: 10.8 mm
- Immersion depth: 8 mm
| Item number |
|
|---|---|
| Bildwinkel vertikal | 44.2° x 59.0° |
| Focal length | 6.0 mm |
| Optical class | 1/2" |
| Resolution | 6.00 MP |
Data sheet