Lens, Edmund, TECHSPEC UC-SERIES, 8 mm, 1/2"

Lens, Edmund, TECHSPEC UC-SERIES, 8 mm, 1/2"

Lens, Edmund, TECHSPEC UC-SERIES, 8 mm, 1/2"
Illustrations may differ from the original | Source: Edmund Optics
Short description
C-mount, manual focus, 6 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 1.8 - 11
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.05 m
  • Angle of view (HxV): 44.7° x 33.9°
  • Back focal length: 10.40 mm
  • Maximal immersion depth: 9.2 mm
  • Resolution class: 6.00 MP
  • Lens mount: C-mount
Item number
  • Lens, Edmund, TECHSPEC UC-SERIES, 8 mm, 1/2": AE00310
Bildwinkel vertikal 33.9° x 44.7°
Focal length 8.0 mm
Optical class 1/2"
Resolution 6.00 MP
Data sheet
 
 
It's so easy!