Lens, Fujifilm, CF16ZA-1S, 16 mm, 1/1"

Lens, Fujifilm, CF16ZA-1S, 16 mm, 1/1"

Lens, Fujifilm, CF16ZA-1S, 16 mm, 1/1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 23 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 1/1"
  • Aperture range (F): 1.8-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 47.3° x 36.1°
  • Back focal length: 21.85 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Fujifilm, CF16ZA-1S, 16 mm, 1/1": AE00306
Bildwinkel vertikal 36.1° x 47.3°
Focal length 16.0 mm
Optical class 1.1"
Resolution 23.00 MP
Data sheet
 
 
It's so easy!