Lens, Fujifilm, CF25ZA-1S, 25 mm, 1.1"

Lens, Fujifilm, CF25ZA-1S, 25 mm, 1.1"

Lens, Fujifilm, CF25ZA-1S, 25 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 23 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 1.8-16
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxV): 32.9° x 24.8°
  • Back focal length: 22.80 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Fujifilm, CF25ZA-1S, 25 mm, 1.1": AE00307
Bildwinkel vertikal 24.8° x 32.9°
Focal length 25.0 mm
Optical class 1.1"
Resolution 23.00 MP
Data sheet
 
 
It's so easy!