Lens, Fujifilm, CF35ZA-1S, 35 mm, 1/1“

Lens, Fujifilm, CF35ZA-1S, 35 mm, 1/1“

Lens, Fujifilm, CF35ZA-1S, 35 mm, 1/1“
Illustrations may differ from the original
Short description
C-mount, manual focus, 23 megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 1.8-16
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxV): 23.0° x 17.3°li>
  • Back focal length: 21.30 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 23.00 MP
  • Lens mount: C-mount
Item number
  • Lens, Fujifilm, CF35ZA-1S, 35 mm, 1/1“: AE00313
Bildwinkel vertikal 17.3° x 23.0°
Focal length 35.0 mm
Optical class 1.1"
Resolution 23.00 MP
Data sheet
 
 
It's so easy!