Lens, Fujifilm, CF50ZA-1S, 50 mm, 1/1“

Lens, Fujifilm, CF50ZA-1S, 50 mm, 1/1“

Lens, Fujifilm, CF50ZA-1S, 50 mm, 1/1“
Illustrations may differ from the original
Short description
C-mount, manual focus, 23 megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 2.4-16
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxV): 16.6° x 12.5°li>
  • Back focal length: 21.18 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 23.00 MP
  • Lens mount: C-mount
Item number
  • Lens, Fujifilm, CF50ZA-1S, 50 mm, 1/1“: AE00314
Bildwinkel vertikal 12.5° x 16.6°
Focal length 50.0 mm
Optical class 1.1"
Resolution 23.00 MP
Data sheet
 
 
It's so easy!