Lens, Fujifilm, CF8ZA-1S, 8 mm, 1.1"

Lens, Fujifilm, CF8ZA-1S, 8 mm, 1.1"

Lens, Fujifilm, CF8ZA-1S, 8 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 23 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 1.8-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 85.7° x 67.5°
  • Back focal length: 19.39 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Fujifilm, CF8ZA-1S, 8 mm, 1.1": AE00304
Bildwinkel vertikal 67.5° x 85.7°
Focal length 8.0 mm
Optical class 1.1"
Resolution 23.00 MP
Data sheet
 
 
It's so easy!