Lens, Fujifilm, DF6HA-1S, 6 mm, 1/2"

Lens, Fujifilm, DF6HA-1S, 6 mm, 1/2"

Lens, Fujifilm, DF6HA-1S, 6 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 1.5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F) : 1.2-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 56.09° x 43.36°
  • Back focal length: 11.44 mm
  • Immersion depth: 7.3 mm
Item number
  • Lens, Fujifilm, DF6HA-1S, 6 mm, 1/2": AE00262
Bildwinkel vertikal 43.4° x 56.1°
Focal length 6.0 mm
Optical class 1/2"
Resolution 1.50 MP
Data sheet
 
 
It's so easy!