Lens, Fujifilm, HF12.5HA-1S, 12.5 mm, 2/3"

Lens, Fujifilm, HF12.5HA-1S, 12.5 mm, 2/3"

Lens, Fujifilm, HF12.5HA-1S, 12.5 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 1.5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.5 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 38.47° x 29.35°
  • Back focal length: 15.09 mm
  • Immersion depth: 5.2 mm
Item number
  • Lens, Fujifilm, HF12.5HA-1S, 12.5 mm, 2/3": AE00264
Bildwinkel vertikal 29.4° x 38.5°
Focal length 12.5 mm
Optical class 2/3"
Resolution 1.50 MP
Data sheet
 
 
It's so easy!