Lens, Fujifilm, HF35HA-1S, 35 mm, 2/3"

Lens, Fujifilm, HF35HA-1S, 35 mm, 2/3"

Lens, Fujifilm, HF35HA-1S, 35 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 1.5 megapixel
Price on request
Delivery date upon order confirmation
 
 
    • Focal length: 35 mm
    • Maximal image circle: 2/3"
    • Aperture range (F): 1.6-22
    • Minimal object distance (M.O.D.): 0.25 m
  • Angle of view (HxV): 14.2° x 10.46°
  • Back focal length: 15.03 mm
  • Immersion depth: 5.2 mm
Item number
  • Lens, Fujifilm, HF35HA-1S, 35 mm, 2/3": AE00267
Bildwinkel vertikal 10.5° x 14.2°
Focal length 35.0 mm
Optical class 2/3"
Resolution 1.50 MP
Data sheet
 
 
It's so easy!