Lens, Fujifilm, HF35XA-5M, 35 mm , 2/3"

Lens, Fujifilm, HF35XA-5M, 35 mm , 2/3"

Lens, Fujifilm, HF35XA-5M, 35 mm , 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.9-16
  • Minimal pixel size (µm): 3.45
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (h x v): 14.2° x 10.7°
  • Back focal length: 17.5 mm
  • Immersion depth: 8.6 mm

Note: Also suitable for 1" sensors

Item number
  • Lens, Fujifilm, HF35XA-5M, 35 mm , 2/3": AE00207
Bildwinkel vertikal 10.7° x 14.2°
Focal length 35.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!